ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| TIMER_IO0 | Timer Inputs and Outputs (not tied to single timer instance) | IO | B22 |
| TIMER_IO1 | Timer Inputs and Outputs (not tied to single timer instance) | IO | C23 |
| TIMER_IO2 | Timer Inputs and Outputs (not tied to single timer instance) | IO | P23 |
| TIMER_IO3 | Timer Inputs and Outputs (not tied to single timer instance) | IO | R23 |
| TIMER_IO4 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AG11 |
| TIMER_IO5 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AD11 |
| TIMER_IO6 | Timer Inputs and Outputs (not tied to single timer instance) | IO | T24 |
| TIMER_IO7 | Timer Inputs and Outputs (not tied to single timer instance) | IO | T23 |