2 修订历史记录
Changes from August 15, 2016 to January 15, 2019 (from D Revision (August 2016) to E Revision)
- 删除了 OpenVG 1.0Go
- 更新/更改了 说明 ”文本中第二段的第一句Go
- Changed DEV_FEATURE register value for all devices in Table 3-1, Device Features ComparisonGo
- Switched table notes 1 and 2 in Power-Supply Decoupling Capacitor CharacteristicsGo
- Updated footnotes in Power-Supply Decoupling Capacitor CharacteristicsGo
- Removed Rise time, Fall time, and Transition time in all Switching CharacteristicsGo
- Updated PRU-ICSS MDIO Switching Characteristics - MDIO_DATA max value from "390" to "(P*0.5)-10"Go
- Removed NO. 2 and 3 from Switching Characteristics for RMII[x]_TXD[1:0], and RMII[x]_TXEN - RMII ModeGo
- Removed DDR_CKE0 and CKE info from 16-Bit DDR3 Interface Using One 16-Bit DDR3 Device With VTT TerminationGo
- Deleted FAST MODE MIN timings on SDA and SCL rise and fall times in Table 5-83, Timing Requirements for I2C Input TimingsGo
- Updated QSPI Read Active High Polarity Go
- Added new Note to PRU-ICSS MII_RT Electrical Data and TimingGo
- Updated 10 Mbps MAX from "25 ns" to "27 ns"Go
- Updated all values in Switching Characteristics for MMC[x]_CMD and MMC[x]_DAT[7:0]—HSPE=0Go