ZHCS488K October 2011 – December 2018 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| uart0_ctsn | UART Clear to Send | I | F19 | E18 |
| uart0_rtsn | UART Request to Send | O | F18 | E17 |
| uart0_rxd | UART Receive Data | I | E19 | E15 |
| uart0_txd | UART Transmit Data | O | F17 | E16 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| uart1_ctsn | UART Clear to Send | I | E17 | D18 |
| uart1_dcdn | UART Data Carrier Detect | I | H19, N19 | F17, K18 |
| uart1_dsrn | UART Data Set Ready | I | H18, M19 | F18, L18 |
| uart1_dtrn | UART Data Terminal Ready | O | H17, N17 | G15, L17 |
| uart1_rin | UART Ring Indicator | I | G18, N16 | G16, L16 |
| uart1_rtsn | UART Request to Send | O | D19 | D17 |
| uart1_rxd | UART Receive Data | I | D18 | D16 |
| uart1_txd | UART Transmit Data | O | C19 | D15 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| uart2_ctsn | UART Clear to Send | I | C18, V4 | C17, U1 |
| uart2_rtsn | UART Request to Send | O | B19, W4 | C16, U2 |
| uart2_rxd | UART Receive Data | I | A18, G19, J18, N19 | A17, G17, H17, K18 |
| uart2_txd | UART Transmit Data | O | B18, G17, K19, M19 | B17, G18, J15, L18 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| uart3_ctsn | UART Clear to Send | I | G19, P17, U5 | G17, M17, U3 |
| uart3_rtsn | UART Request to Send | O | G17, R19, V5 | G18, M18, U4 |
| uart3_rxd | UART Receive Data | I | B16, H17, N17 | C15, G15, L17 |
| uart3_txd | UART Transmit Data | O | E18, G18, N16 | C18, G16, L16 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| uart4_ctsn | UART Clear to Send | I | H19, V6 | F17, V2 |
| uart4_rtsn | UART Request to Send | O | H18, U6 | F18, V3 |
| uart4_rxd | UART Receive Data | I | F19, M17, R15 | E18, J18, T17 |
| uart4_txd | UART Transmit Data | O | F18, N18, W18 | E17, K15, U17 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| uart5_ctsn | UART Clear to Send | I | H17, J18, W6 | G15, H17, V4 |
| uart5_rtsn | UART Request to Send | O | G18, K19, V7 | G16, J15, T5 |
| uart5_rxd | UART Receive Data | I | J19, P17, W4, W6 | H16, M17, U2, V4 |
| uart5_txd | UART Transmit Data | O | K18, L19, R19, V4 | H18, J17, M18, U1 |