ZHCS488K October 2011 – December 2018 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Bulk bypass capacitors are required for moderate speed bypassing of the DDR2 and other circuitry. Table 7-50 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the AM335x DDR2 interface and DDR2 devices. Additional bulk bypass capacitance may be needed for other circuitry.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | AM335x VDDS_DDR bulk bypass capacitor count | 1 | devices | |
| 2 | AM335x VDDS_DDR bulk bypass total capacitance | 10 | μF | |
| 3 | DDR2 number 1 bulk bypass capacitor count | 1 | devices | |
| 4 | DDR2 number 1 bulk bypass total capacitance | 10 | μF | |
| 5 | DDR2 number 2 bulk bypass capacitor count(2) | 1 | devices | |
| 6 | DDR2 number 2 bulk bypass total capacitance(2) | 10 | μF |