ZHCS488K October 2011 – December 2018 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| spi0_cs0 | SPI Chip Select | I/O | A17 | A16 |
| spi0_cs1 | SPI Chip Select | I/O | B16 | C15 |
| spi0_d0 | SPI Data | I/O | B18 | B17 |
| spi0_d1 | SPI Data | I/O | B17 | B16 |
| spi0_sclk | SPI Clock | I/O | A18 | A17 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| spi1_cs0 | SPI Chip Select | I/O | E17, E19, F18, K18 | C12, D18, E15, E17, H18 |
| spi1_cs1 | SPI Chip Select | I/O | C15, D19, E18, F17 | A15, C18, D17, E16 |
| spi1_d0 | SPI Data | I/O | F19, J18 | B13, E18, H17 |
| spi1_d1 | SPI Data | I/O | F18, K19 | D12, E17, J15 |
| spi1_sclk | SPI Clock | I/O | E18, J19 | A13, C18, H16 |