ZHCS488K October 2011 – December 2018 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The minimum stackup required for routing the AM335x device is a 4-layer stackup as shown in Table 7-47. Additional layers may be added to the PCB stackup to accommodate other circuitry, enhance signal integrity and electromagnetic interference performance, or to reduce the size of the PCB footprint.
| LAYER | TYPE | DESCRIPTION |
|---|---|---|
| 1 | Signal | Top signal routing |
| 2 | Plane | Ground |
| 3 | Plane | Split power plane |
| 4 | Signal | Bottom signal routing |
Complete stackup specifications are provided in Table 7-48.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1 | PCB routing and plane layers | 4 | ||||
| 2 | Signal routing layers | 2 | ||||
| 3 | Full ground layers under DDR2 routing region | 1 | ||||
| 4 | Number of ground plane cuts allowed within DDR2 routing region | 0 | ||||
| 5 | Full VDDS_DDR power reference layers under DDR2 routing region | 1 | ||||
| 6 | Number of layers between DDR2 routing layer and reference ground plane | 0 | ||||
| 7 | PCB routing feature size | 4 | mils | |||
| 8 | PCB trace width, w | 4 | mils | |||
| 9 | PCB BGA escape via pad size(2) | 18 | 20 | mils | ||
| 10 | PCB BGA escape via hole size(2) | 10 | mils | |||
| 11 | Single-ended impedance, Zo(3) | 50 | 75 | Ω | ||
| 12 | Impedance control(4)(5) | Zo-5 | Zo | Zo+5 | Ω | |