ZHCSSQ9G october 1980 – august 2023 AM26LS32AC , AM26LS32AM , AM26LS33AM
PRODUCTION DATA
| PARAMETER | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output | 20 | 35 | ns | |
| tPHL | Propagation delay time, high-to-low-level output | 22 | 35 | ns | |
| tPZH | Output enable time to high level | 17 | 22 | ns | |
| tPZL | Output enable time to low level | 20 | 25 | ns | |
| tPHZ | Output disable time from high level | 21 | 30 | ns | |
| tPLZ | Output disable time from low level | 30 | 40 | ns | |