ZHCSSQ9G october 1980 – august 2023 AM26LS32AC , AM26LS32AM , AM26LS33AM
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | VO = VOHmin, IOH = –440 µA | AM26LS32A | 0.2 | V | ||
| AM26LS33A | 0.5 | ||||||
| VIT– | Negative-going input threshold voltage | VO = 0.45 V , IOL = 8 mA | AM26LS32A | –0.2(2) | V | ||
| AM26LS33A | –0.5(2) | ||||||
| Vhys | Hysteresis voltage (VIT+ – VIT–) |
50 | mV | ||||
| VIK | Enable-input clamp voltage | VCC = MIN, II = –18 mA | –1.5 | V | |||
| VOH | High-level output voltage | VCC = MIN, VID = 1 V, VI(G) = 0.8 V, IOH = –440 µA |
AM26LS32AC, AM26LS33AC | 2.7 | V | ||
| AM26LS32AM, AM26LS32AI, AM26LS33AM | 2.5 | ||||||
| VOL | Low-level output voltage | VCC = MIN, VID = –1 V, VI(G) = 0.8 V |
IOL= 4 mA | 0.4 | V | ||
| IOL= 8 mA | 0.45 | ||||||
| IOZ | Off-state (high-impedance state) output current | VCC = MAX | VO = 2.4 V | 20 | µA | ||
| VO = 0.4 V | –20 | ||||||
| II | Line input current | VI = 15 V, other input at –10 V to 15 V | 1.2 | mA | |||
| VI = –15 V, other input at –15 V to 10 V | –1.7 | ||||||
| II(EN) | Enable input current | VI = 5.5 V | 100 | µA | |||
| IH | High-level enable current | VI = 2.7 V | 20 | µA | |||
| IL | Low-level enable current | VI = 0.4 V | –0.36 | mA | |||
| ri | Input resistance | VIC = –15 V to 15 V, one input to ac ground | 12 | 15 | kΩ | ||
| IOS | Short-circuit output current(3) | VCC = MAX | –15 | –85 | mA | ||
| ICC | Supply current | VCC = MAX, all outputs disabled | 52 | 70 | mA | ||