ZHCSSQ9G october 1980 – august 2023 AM26LS32AC , AM26LS32AM , AM26LS33AM
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC, CDIP, PDIP, SO, TSSOP |
LCCC | ||
| 1A | 2 | 3 | I | RS422/RS485 differential input (noninverting) |
| 1B | 1 | 2 | I | RS422/RS485 differential input (inverting) |
| 1Y | 3 | 4 | O | Logic level output |
| 2A | 6 | 8 | I | RS422/RS485 differential input (noninverting) |
| 2B | 7 | 9 | I | RS422/RS485 differential input (inverting) |
| 2Y | 5 | 7 | O | Logic level output |
| 3A | 10 | 13 | I | RS422/RS485 differential input (noninverting) |
| 3B | 9 | 12 | I | RS422/RS485 differential input (inverting) |
| 3Y | 11 | 14 | O | Logic level output |
| 4A | 14 | 18 | I | RS422/RS485 differential input (noninverting) |
| 4B | 15 | 19 | I | RS422/RS485 differential input (inverting) |
| 4Y | 13 | 17 | O | Logic level output |
| G | 12 | 15 | I | Active-Low select |
| G | 4 | 5 | I | Active-High select |
| GND | 8 | 10 | — | Ground |
| NC | — | 1, 6, 11, 16 | — | No internal connection |
| VCC | 16 | 20 | — | Power supply |