ZHCSSQ9G october 1980 – august 2023 AM26LS32AC , AM26LS32AM , AM26LS33AM
PRODUCTION DATA
| PACKAGE | TA ≤ 25°C POWER RATING | DERATION FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 125°C POWER RATING |
|---|---|---|---|---|
| FK | 1375 mW | 11 mW/°C | 880 mW | 275 mW |
| J | 1375 mW | 11 mW/°C | 880 mW | 275 mW |