SLAS600C May   2008  – December 2016 ADS8319

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements: +VBD ≥ 4.5 V
    7. 7.7 Timing Requirements: 4.5 V > +VBD ≥ 2.375 V
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Analog Input
      2. 8.3.2 Driver Amplifier Choice
      3. 8.3.3 Driver Amplifier Configurations
      4. 8.3.4 Reference
      5. 8.3.5 Power Saving
      6. 8.3.6 Digital Output
      7. 8.3.7 SCLK Input
    4. 8.4 Device Functional Modes
      1. 8.4.1 CS Mode
        1. 8.4.1.1 3-Wire CS Mode Without Busy Indicator
        2. 8.4.1.2 3-Wire CS Mode With Busy Indicator
        3. 8.4.1.3 4-Wire CS Mode Without Busy Indicator
        4. 8.4.1.4 4-Wire CS Mode With Busy Indicator
      2. 8.4.2 Daisy-Chain Mode
        1. 8.4.2.1 Daisy-Chain Mode Without Busy Indicator
        2. 8.4.2.2 Daisy-Chain Mode With Busy Indicator
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • 500-kHz Sample Rate
  • 16-Bit Resolution
  • Zero Latency at Full Speed
  • Unipolar, Single-Ended Input Range: 0 V to VREF
  • SPI-Compatible Serial Interface With Daisy-Chain Option
  • Excellent Performance:
    • 93.6-dB SNR (Typical) at 10-kHz Input
    • –106-dB THD (Typical) at 10-kHz Input
    • ±1.5-LSB (Maximum) INL
    • ±1-LSB (Maximum) DNL
  • Low Power Dissipation:
    18 mW (Typical) at 500 kSPS
  • Power Scales Linearly with Speed:
    3.6 mW / 100 kSPS
  • Power Dissipation During Power-Down State: 0.25 µW (Typical)
  • 10-Pin VSSOP and VSON Packages

Applications

  • Battery-Powered Equipment
  • Data Acquisition Systems
  • Instrumentation and Process Controls
  • Medical Electronics
  • Optical Networking

Description

The ADS8319 device is a 16-bit, 500-kSPS, analog-to-digital converter (ADC) that operates with a 2.25-V to 5.5-V external reference. The device includes a capacitor-based, successive-approximation register (SAR) ADC with inherent sample and hold.

The device includes a 50-MHz, SPI-compatible serial interface. The interface is designed to support daisy-chaining or cascading of multiple devices. Furthermore, a Busy Indicator makes synchronizing with the digital host easy.

The device unipolar, single-ended input range supports an input swing of 0 V to +VREF.

Device operation is optimized for very-low power operation and the power consumption directly scales with speed. This feature makes the device attractive for lower-speed applications. The device is available in 10-pin VSSOP and VSON packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADS8319 VSSOP (10) 3.00 mm × 3.00 mm
VSON (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

ADS8319 bd_las600.gif