ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register enables or disables the reference buffer margin configuration in the REF_MRG1 register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | EN_MARG |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | 0 | R | 000 0000b | Reserved bits. Reads return 000 0000b. |
| 0 | EN_MARG | R/W | 0b | This bit enables the reference buffer margining feature. 0b = Margining is disabled 1b = Margining is enabled |