ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register enables or disables the digital window comparator for the individual analog input channels.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ALERT_EN_ AIN7 | ALERT_EN_ AIN6 | ALERT_EN_ AIN5 | ALERT_EN_ AIN4 | ALERT_EN_ AIN3 | ALERT_EN_ AIN2 | ALERT_EN_ AIN1 | ALERT_EN_ AIN0 |
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ALERT_EN_AIN7 | R/W | 0b | Digital window comparator
control for respective analog input. 0b = Digital window comparator disabled 1b = Digital window comparator enabled |
| 6 | ALERT_EN_AIN6 | R/W | 0b | |
| 5 | ALERT_EN_AIN5 | R/W | 0b | |
| 4 | ALERT_EN_AIN4 | R/W | 0b | |
| 3 | ALERT_EN_AIN3 | R/W | 0b | |
| 2 | ALERT_EN_AIN2 | R/W | 0b | |
| 1 | ALERT_EN_AIN1 | R/W | 0b | |
| 0 | ALERT_EN_AIN0 | R/W | 0b |
When the digital window comparator is disabled, the bits corresponding to the disabled digital window comparator are not updated in the ALERT_STATUS, ALERT_HI_STATUS, ALERT_LO_STATUS, CURR_ALERT_STATUS, CURR_ALERT_HI_STATUS, or CURR_ALERT_LO_STATUS registers.