ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register selects the channels enabled for auto sequence mode.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EN_AIN7 | EN_AIN6 | EN_AIN5 | EN_AIN4 | EN_AIN3 | EN_AIN2 | EN_AIN1 | EN_AIN0 |
| R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | EN_AIN7 | R/W | 0b | This bit enables analog input channel 7 in the auto
channel sequence mode; see the Auto Sequence Mode section. 0b = AIN7 is not enabled in the scanning sequence 1b = AIN7 is enabled in the scanning sequence |
| 6 | EN_AIN6 | R/W | 0b | This bit enables analog input channel 6 in the auto sequence mode. 0b = AIN6 is not enabled in the scanning sequence 1b = AIN6 is enabled in the scanning sequence |
| 5 | EN_AIN5 | R/W | 0b | This bit enables analog input channel 5 in the auto sequence mode. 0b = AIN5 is not enabled in the scanning sequence 1b = AIN5 is enabled in the scanning sequence |
| 4 | EN_AIN4 | R/W | 0b | This bit enables analog input channel 4 in the auto sequence mode. 0b = AIN4 is not enabled in the scanning sequence 1b = AIN4 is enabled in the scanning sequence |
| 3 | EN_AIN3 | R/W | 0b | This bit enables analog input channel 3 in the auto sequence mode. 0b = AIN3 is not enabled in the scanning sequence 1b = AIN3 is enabled in the scanning sequence |
| 2 | EN_AIN2 | R/W | 0b | This bit enables analog input channel 2 in the auto sequence mode. 0b = AIN2 is not enabled in the scanning sequence 1b = AIN2 is enabled in the scanning sequence |
| 1 | EN_AIN1 | R/W | 0b | This bit enables analog input channel 1 in the auto sequence mode. 0b = AIN1 is not enabled in the scanning sequence 1b = AIN1 is enabled in the scanning sequence |
| 0 | EN_AIN0 | R/W | 0b | This bit enables analog input channel 0 in the auto sequence mode. 0b = AIN0 is not enabled in the scanning sequence 1b = AIN0 is enabled in the scanning sequence |