ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
| MIN | MAX | UNIT | |
|---|---|---|---|
| AVDD to GND | –0.3 | 7 | V |
| DVDD to GND | –0.3 | 7 | V |
| AINx(2), AIN-COM, MUXOUT-P, MUXOUT-M, ADC-INP, ADC-INM | GND – 0.3 | AVDD + 0.3 | V |
| REFP | REFM – 0.3 | AVDD + 0.3 | V |
| REFIO | REFM – 0.3 | AVDD + 0.3 | V |
| REFM | GND – 0.1 | GND + 0.1 | V |
| Digital input pins | GND – 0.3 | DVDD + 0.3 | V |
| Digital output pins | GND – 0.3 | DVDD + 0.3 | V |
| Input current to any pin except supply pins | –10 | 10 | mA |
| Junction temperature, TJ | –40 | 125 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |