ZHCSJ06B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| STANDARD MODE (100 kHz) | ||||
| fSCL | SCL clock frequency | 0 | 100 | kHz |
| tHD-STA | Hold time (repeated) START condition | 4 | µs | |
| tLOW | Low period of SCL | 4.7 | µs | |
| tHIGH | High period of SCL | 4 | µs | |
| tSU-STA | Setup time for a repeated start condition | 4.7 | µs | |
| tHD-DAT(2)(3) | Data hold time | 0 | µs | |
| tSU-DAT | Data setup time | 250 | ns | |
| tSU-STO | Data setup time | 4 | µs | |
| tBUF | Bus free time between a STOP and START condition | 4.7 | µs | |
| Cb | Capacitive load on each line | 400 | pF | |
| FAST MODE (400 kHz) | ||||
| fSCL | SCL clock frequency | 0 | 400 | kHz |
| tHD-STA | Hold time (repeated) START condition | 0.6 | µs | |
| tLOW | Low period of SCL | 1.3 | µs | |
| tHIGH | High period of SCL | 0.6 | µs | |
| tSU-STA | Setup time for a repeated start condition | 0.6 | µs | |
| tHD-DAT | Data hold time | 0 | µs | |
| tSU-DAT | Data setup time | 100 | ns | |
| tSU-STO | Data setup time | 0.6 | µs | |
| tBUF | Bus free time between a STOP and START condition | 1.3 | µs | |
| Cb | Capacitive load on each line | 400 | pF | |
| FAST MODE PLUS (1000 kHz) | ||||
| fSCL | SCL clock frequency | 0 | 1000 | kHz |
| tHD-STA | Hold time (repeated) START condition | 0.26 | µs | |
| tLOW | Low period of SCL | 0.5 | µs | |
| tHIGH | High period of SCL | 0.26 | µs | |
| tSU-STA | Setup time for a repeated start condition | 0.26 | µs | |
| tHD-DAT | Data hold time | 0 | µs | |
| tSU-DAT | Data setup time | 50 | ns | |
| tSU-STO | Data setup time | 0.26 | µs | |
| tBUF | Bus free time between a STOP and START condition | 0.5 | µs | |
| Cb | Capacitive load on each line | 550 | pF | |
| HIGH SPEED MODE (1.7 MHz, Cb = 400 pF max) | ||||
| fSCLH | SCLH clock frequency | 0 | 1.7 | MHz |
| tHD-STA | Hold time (repeated) START condition | 160 | ns | |
| tLOW | Low period of SCL | 320 | ns | |
| tHIGH | High period of SCL | 120 | ns | |
| tSU-STA | Setup time for a repeated start condition | 160 | ns | |
| tHD-DAT | Data hold time | 0 | 150 | ns |
| tSU-DAT | Data setup time | 10 | ns | |
| tSU-STO | Data setup time | 160 | ns | |
| Cb | Capacitive load on each line | 100 | pF | |
| HIGH SPEED MODE (3.4 MHz, Cb = 100 pF max) | ||||
| fSCLH | SCLH clock frequency | 0 | 3.4 | MHz |
| tHD-STA | Hold time (repeated) START condition | 160 | ns | |
| tLOW | Low period of SCL | 160 | ns | |
| tHIGH | High period of SCL | 60 | ns | |
| tSU-STA | Setup time for a repeated start condition | 160 | ns | |
| tHD-DAT | Data hold time | 0 | 70 | ns |
| tSU-DAT | Data setup time | 10 | ns | |
| tSU-STO | Data setup time | 160 | ns | |
| Cb | Capacitive load on each line | 100 | pF | |