ZHCSJ06B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |
|---|---|---|---|
| ADDR to GND | –0.3 | AVDD + 0.3 | V |
| AVDD to GND | –0.3 | 3.9 | V |
| DVDD to GND | –0.3 | 3.9 | V |
| AINP/AIN0 to GND | –0.3 | AVDD + 0.3 | V |
| AINM/AIN1 to GND | –0.3 | AVDD + 0.3 | V |
| Input current on any pin except supply pins | –10 | 10 | mA |
| Digital input to GND | –0.3 | DVDD + 0.3 | V |
| Junction temperature, TJ | –40 | 150 | °C |
| Storage temperature, Tstg | –60 | 150 | °C |