ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | REG_READ_
EN |
RESET |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | 0 | W | 0h | Must write 0 |
1 | REG_READ_EN | W | 0h | Register readout enabled.
0 = Disabled 1 = Enabled; see the Serial Peripheral Interface (SPI) Operation section for further details. |
0 | RESET | W | 0h | 0 = Disabled
1 = Enabled (this setting returns the device to a reset state; this bit is self-clearing bit) |