ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
The serialization factor of the LVDS interface can be set to 10, 12, 14, or 16 using the SER_DATA_RATE register. Additionally, the density of output data payload can be set to 1X or 2X mode by using the LVDS_RATE_2X register bits. The maximum data rate (in bits per sec) of the LVDS interface is limited. Depending on the input mode, serialization factor, and output data rate mode, the LVDS interface speed restriction may impose additional constraints on the maximum sampling rate achievable.