ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRE_EMP | 0 | 0 | 0 | 0 | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | 0 | R/W | 0h | Must write 0 |
7-4 | PRE_EMP | R/W | 0h | The extra current during pre-emphasis is equal to the decimal equivalent of the programmed value multiplied by 0.25 mA. A value corresponding to 0 refers to no pre-emphasis. |
3-0 | 0 | R/W | 0h | Must write 0 |