ZHCSEJ3B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
This register stores the status of whether the negative input on each channel has a fault or not. Faults are determined by comparing the input pin to a threshold set by Table 16; see the Input Out-of-Range Detection section for details.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IN8N_FAULT | IN7N_FAULT | IN6N_FAULT | IN5N_FAULT | IN4N_FAULT | IN3N_FAULT | IN2N_FAULT | IN1N_FAULT |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
| LEGEND: R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | IN8N_FAULT | R | 0h | IN8N threshold detect.
0 = Channel 8 negative input pin does not exceed threshold set 1 = Channel 8 negative input pin exceeds threshold set |
| 6 | IN7N_FAULT | R | 0h | IN7N threshold detect.
0 = Channel 7 negative input pin does not exceed threshold set 1 = Channel 7 negative input pin exceeds threshold set |
| 5 | IN6N_FAULT | R | 0h | IN6N threshold detect.
0 = Channel 6 negative input pin does not exceed threshold set 1 = Channel 6 negative input pin exceeds threshold set |
| 4 | IN5N_FAULT | R | 0h | IN5N threshold detect.
0 = Channel 5 negative input pin does not exceed threshold set 1 = Channel 5 negative input pin exceeds threshold set |
| 3 | IN4N_FAULT | R | 0h | IN4N threshold detect.
0 = Channel 4 negative input pin does not exceed threshold set 1 = Channel 4 negative input pin exceeds threshold set |
| 2 | IN3N_FAULT | R | 0h | IN3N threshold detect.
0 = Channel 3 negative input pin does not exceed threshold set 1 = Channel 3 negative input pin exceeds threshold set |
| 1 | IN2N_FAULT | R | 0h | IN2N threshold detect.
0 = Channel 2 negative input pin does not exceed threshold set 1 = Channel 2 negative input pin exceeds threshold set |
| 0 | IN1N_FAULT | R | 0h | IN1N threshold detect.
0 = Channel 1 negative input pin does not exceed threshold set 1 = Channel 1 negative input pin exceeds threshold set |