ZHCSEJ3B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD | Analog power supply | AVDD to AVSS | 2.7 | 5.0 | 5.25 | V |
| DVDD | Digital power supply | DVDD to DGND | 1.7 | 1.8 | 3.6 | V |
| Analog to digital supply | AVDD to DVDD | –2.1 | 3.6 | V | ||
| ANALOG INPUTS | ||||||
| VIN | Differential input voltage | VIN = V(AINP) – V(AINN) | –VREF / Gain | VREF / Gain | V | |
| VCM | Common-mode input voltage | VCM = (V(AINP) + V(AINN)) / 2 | See the Input Common-Mode Range section | V | ||
| VOLTAGE REFERENCE INPUTS | ||||||
| REFN | Negative reference input | AVSS | V | |||
| EXTERNAL CLOCK SOURCE | ||||||
| fCLK | Master clock rate | CLKSEL pin = 0,
(AVDD – AVSS) = 3 V |
1.7 | 2.048 | 2.25 | MHz |
| CLKSEL pin = 0,
(AVDD – AVSS) = 5 V |
1.0 | 2.048 | 2.25 | |||
| DIGITAL INPUTS | ||||||
| Input voltage | DGND – 0.1 | DVDD + 0.1 | V | |||
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –40 | 105 | °C | ||