ZHCSEA6B September 2015 – April 2016 ADS1257
PRODUCTION DATA.
The ADS1257 offers outstanding noise performance that can be optimized by adjusting the data rate or PGA gain setting. As the averaging is increased by reducing the data rate, the noise drops correspondingly. The PGA reduces the input-referred noise when measuring lower level signals. Table 1 through Table 4 summarize the typical noise performance with the inputs shorted externally.
In all four tables, the following conditions apply: TA = 25°C, AVDD = 5 V, DVDD = 1.8 V, VREF = 2.5 V, and f(CLKIN) = 7.68 MHz.
Table 1 and Table 3 show the root-mean-square (RMS) value of the input-referred noise. Table 2 and Table 4 show the effective number of bits of resolution (ENOB), using the noise data from Table 1 and Table 3 respectively. ENOB is defined as shown in Equation 1:

where
Table 2 and Table 4 also show the noise-free bits of resolution in parenthesis. Noise-free bits are calculated with the same formula as ENOB except the peak-to-peak noise values are used instead of RMS noise.
| DATA RATE (SPS) |
PGA GAIN | ||||||
|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | |
| 2.5 | 0.247 | 0.156 | 0.080 | 0.056 | 0.043 | 0.037 | 0.033 |
| 5 | 0.301 | 0.175 | 0.102 | 0.076 | 0.061 | 0.045 | 0.044 |
| 10 | 0.339 | 0.214 | 0.138 | 0.106 | 0.082 | 0.061 | 0.061 |
| 15 | 0.401 | 0.264 | 0.169 | 0.126 | 0.107 | 0.085 | 0.073 |
| 25 | 0.494 | 0.305 | 0.224 | 0.149 | 0.134 | 0.102 | 0.093 |
| 30 | 0.533 | 0.335 | 0.245 | 0.176 | 0.138 | 0.104 | 0.106 |
| 50 | 0.629 | 0.393 | 0.292 | 0.216 | 0.168 | 0.136 | 0.122 |
| 60 | 0.692 | 0.438 | 0.321 | 0.233 | 0.184 | 0.146 | 0.131 |
| 100 | 0.875 | 0.589 | 0.409 | 0.305 | 0.229 | 0.170 | 0.169 |
| 500 | 1.946 | 1.250 | 0.630 | 0.648 | 0.497 | 0.390 | 0.367 |
| 1000 | 2.931 | 1.891 | 1.325 | 1.070 | 0.689 | 0.512 | 0.486 |
| 2000 | 4.173 | 2.589 | 1.827 | 1.492 | 0.943 | 0.692 | 0.654 |
| 3750 | 5.394 | 3.460 | 2.376 | 1.865 | 1.224 | 0.912 | 0.906 |
| 7500 | 7.249 | 4.593 | 3.149 | 2.436 | 1.691 | 1.234 | 1.187 |
| 15,000 | 9.074 | 5.921 | 3.961 | 2.984 | 2.125 | 1.517 | 1.515 |
| 30,000 | 10.728 | 6.705 | 4.446 | 3.280 | 2.416 | 1.785 | 1.742 |
| DATA RATE (SPS) |
PGA GAIN | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1(1) | 2 | 4 | 8 | 16 | 32 | 64 | ||||||||
| 2.5 | 24.5 | (22.3) | 24.9 | (22.6) | 24.9 | (22.1) | 24.4 | (21.7) | 23.8 | (21.3) | 23.0 | (20.8) | 22.2 | (19.7) |
| 5 | 24.2 | (21.6) | 24.8 | (22.4) | 24.5 | (21.9) | 24.0 | (21.3) | 23.3 | (20.7) | 22.7 | (20.3) | 21.8 | (19.3) |
| 10 | 24.1 | (21.6) | 24.5 | (22.0) | 24.1 | (21.6) | 23.5 | (21.0) | 22.9 | (20.4) | 22.3 | (19.9) | 21.3 | (18.9) |
| 15 | 23.8 | (21.3) | 24.2 | (21.7) | 23.8 | (21.3) | 23.2 | (20.7) | 22.5 | (20.1) | 21.8 | (19.3) | 21.0 | (18.7) |
| 25 | 23.5 | (21.0) | 24.0 | (21.4) | 23.4 | (21.1) | 23.0 | (20.5) | 22.2 | (19.7) | 21.5 | (19.2) | 20.7 | (18.5) |
| 30 | 23.4 | (21.1) | 23.8 | (21.3) | 23.3 | (20.8) | 22.8 | (20.4) | 22.1 | (19.8) | 21.5 | (19.0) | 20.5 | (18.1) |
| 50 | 23.2 | (20.6) | 23.6 | (21.1) | 23.0 | (20.4) | 22.5 | (19.9) | 21.8 | (19.4) | 21.1 | (18.8) | 20.3 | (17.9) |
| 60 | 23.0 | (20.6) | 23.4 | (20.9) | 22.9 | (20.5) | 22.4 | (19.8) | 21.7 | (19.3) | 21.0 | (18.8) | 20.2 | (17.8) |
| 100 | 22.7 | (20.2) | 23.0 | (20.7) | 22.5 | (20.2) | 22.0 | (19.6) | 21.4 | (19.1) | 20.8 | (18.5) | 19.8 | (17.4) |
| 500 | 21.6 | (19.4) | 21.9 | (19.6) | 21.5 | (19.1) | 20.9 | (18.6) | 20.3 | (18.0) | 19.6 | (17.3) | 18.7 | (16.3) |
| 1000 | 21.0 | (18.3) | 21.3 | (18.6) | 20.8 | (18.1) | 20.2 | (17.5) | 19.8 | (17.2) | 19.2 | (16.5) | 18.3 | (15.6) |
| 2000 | 20.5 | (17.8) | 20.9 | (18.1) | 20.4 | (17.8) | 19.7 | (17.0) | 19.3 | (16.6) | 18.8 | (16.1) | 17.9 | (15.3) |
| 3750 | 20.1 | (17.4) | 20.5 | (17.8) | 20.0 | (17.3) | 19.4 | (16.6) | 19.0 | (16.2) | 18.4 | (15.7) | 17.4 | (14.7) |
| 7500 | 19.7 | (17.0) | 20.1 | (17.3) | 19.6 | (16.9) | 19.0 | (16.2) | 18.5 | (15.8) | 17.9 | (15.3) | 17.0 | (14.4) |
| 15,000 | 19.3 | (16.6) | 19.7 | (17.0) | 19.3 | (16.5) | 18.7 | (15.9) | 18.2 | (15.5) | 17.7 | (14.9) | 16.7 | (13.9) |
| 30,000 | 19.1 | (16.4) | 19.5 | (16.7) | 19.1 | (16.4) | 18.5 | (15.9) | 18.0 | (15.4) | 17.4 | (14.6) | 16.5 | (13.8) |
| DATA RATE (SPS) |
PGA GAIN | ||||||
|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | |
| 2.5 | 0.247 | 0.149 | 0.097 | 0.058 | 0.036 | 0.031 | 0.027 |
| 5 | 0.275 | 0.176 | 0.109 | 0.07 | 0.046 | 0.039 | 0.038 |
| 10 | 0.338 | 0.201 | 0.129 | 0.084 | 0.063 | 0.048 | 0.047 |
| 15 | 0.401 | 0.221 | 0.15 | 0.109 | 0.07 | 0.063 | 0.057 |
| 25 | 0.485 | 0.279 | 0.177 | 0.136 | 0.093 | 0.076 | 0.076 |
| 30 | 0.559 | 0.315 | 0.202 | 0.142 | 0.107 | 0.093 | 0.082 |
| 50 | 0.644 | 0.39 | 0.238 | 0.187 | 0.129 | 0.108 | 0.103 |
| 60 | 0.688 | 0.417 | 0.281 | 0.204 | 0.134 | 0.109 | 0.111 |
| 100 | 0.815 | 0.53 | 0.36 | 0.233 | 0.169 | 0.123 | 0.122 |
| 500 | 1.957 | 1.148 | 0.772 | 0.531 | 0.375 | 0.276 | 0.259 |
| 1000 | 2.803 | 1.797 | 1.191 | 0.94 | 0.518 | 0.392 | 0.365 |
| 2000 | 4.025 | 2.444 | 1.615 | 1.31 | 0.7 | 0.526 | 0.461 |
| 3750 | 5.413 | 3.25 | 2.061 | 1.578 | 0.914 | 0.693 | 0.625 |
| 7500 | 7.017 | 4.143 | 2.722 | 1.998 | 1.241 | 0.914 | 0.857 |
| 15,000 | 8.862 | 5.432 | 3.378 | 2.411 | 1.569 | 1.149 | 1.051 |
| 30,000 | 10.341 | 6.137 | 3.873 | 2.775 | 1.805 | 1.313 | 1.211 |
| DATA RATE (SPS) |
PGA GAIN | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | ||||||||
| 2.5 | 25.3 | (23.0) | 25.0 | (22.4) | 24.6 | (22.0) | 24.4 | (21.9) | 24.0 | (21.3) | 23.2 | (21.1) | 22.5 | (20.0) |
| 5 | 25.1 | (22.4) | 24.8 | (22.1) | 24.5 | (21.9) | 24.1 | (21.5) | 23.7 | (21.2) | 22.9 | (20.4) | 22.0 | (19.4) |
| 10 | 24.8 | (22.3) | 24.6 | (22.1) | 24.2 | (21.7) | 23.8 | (21.5) | 23.2 | (20.8) | 22.6 | (20.3) | 21.7 | (19.2) |
| 15 | 24.6 | (22.0) | 24.4 | (21.8) | 24.0 | (21.4) | 23.4 | (20.8) | 23.1 | (20.6) | 22.2 | (19.9) | 21.4 | (19.0) |
| 25 | 24.3 | (21.8) | 24.1 | (21.7) | 23.8 | (21.1) | 23.1 | (20.7) | 22.7 | (20.3) | 22.0 | (19.5) | 21.0 | (18.6) |
| 30 | 24.1 | (21.6) | 23.9 | (21.4) | 23.6 | (21.1) | 23.1 | (20.4) | 22.5 | (20.0) | 21.7 | (16.4) | 20.9 | (18.5) |
| 50 | 23.9 | (21.3) | 23.6 | (21.3) | 23.3 | (20.7) | 22.7 | (20.1) | 22.2 | (19.8) | 21.5 | (19.1) | 20.5 | (18.2) |
| 60 | 23.8 | (21.2) | 23.5 | (21.0) | 23.1 | (20.6) | 22.5 | (20.0) | 22.1 | (19.8) | 21.5 | (19.1) | 20.4 | (18.1) |
| 100 | 23.5 | (21.1) | 23.2 | (20.5) | 22.7 | (20.3) | 22.4 | (19.9) | 21.8 | (19.5) | 21.3 | (19.0) | 20.3 | (17.9) |
| 500 | 22.3 | (20.0) | 22.1 | (19.7) | 21.6 | (19.3) | 21.2 | (18.9) | 20.7 | (18.3) | 20.1 | (17.8) | 19.2 | (16.9) |
| 1000 | 21.8 | (19.0) | 21.4 | (18.7) | 21.0 | (18.4) | 20.3 | (17.7) | 20.2 | (17.5) | 19.6 | (16.9) | 18.7 | (15.9) |
| 2000 | 21.2 | (18.5) | 21.0 | (18.3) | 20.6 | (17.9) | 19.9 | (17.4) | 19.8 | (17.0) | 19.2 | (16.4) | 18.4 | (15.6) |
| 3750 | 20.8 | (18.1) | 20.6 | (17.8) | 20.2 | (17.5) | 19.6 | (17.0) | 19.4 | (16.7) | 18.8 | (16.1) | 17.9 | (15.2) |
| 7500 | 20.4 | (17.7) | 20.2 | (17.6) | 19.8 | (17.0) | 19.3 | (16.6) | 18.9 | (16.2) | 18.4 | (15.7) | 17.5 | (14.8) |
| 15,000 | 20.1 | (17.4) | 19.8 | (17.1) | 19.5 | (16.8) | 19.0 | (16.3) | 18.6 | (15.9) | 18.1 | (15.3) | 17.2 | (14.4) |
| 30,000 | 19.9 | (17.1) | 19.6 | (17.0) | 19.3 | (16.6) | 18.8 | (16.0) | 18.4 | (15.6) | 17.9 | (15.0) | 17.0 | (14.3) |