ZHCSGS4A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The devices provide 16 bits of data in binary twos complement format. Equation 11 calculates the size of one code (LSB).
A positive full-scale input [VIN ≥ (+FS – 1 LSB) = (VREF / Gain – 1 LSB)] produces an output code of 7FFFh and a negative full-scale input (VIN ≤ –FS = –VREF / Gain) produces an output code of 8000h. The output clips at these codes for signals that exceed full-scale.
Table 12 summarizes the ideal output codes for different input signals.
| INPUT SIGNAL,
VIN = VAINP – VAINN |
IDEAL OUTPUT CODE(1) |
|---|---|
| ≥ FS (215 – 1) / 215 | 7FFFh |
| FS / 215 | 0001h |
| 0 | 0000h |
| –FS / 215 | FFFFh |
| ≤ –FS | 8000h |
Figure 72 shows the mapping of the analog input signal to the output codes.
Figure 72. Code Transition Diagram