over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Power-supply voltage |
VDD to GND |
–0.3 |
6 |
V |
| Input current |
Momentary |
|
100 |
mA |
| Continuous |
|
10 |
| Analog input voltage |
VIN+, VIN– |
GND – 0.3 |
VDD + 0.3 |
V |
| Digital input voltage |
SDA, SCL |
GND – 0.5 |
6 |
V |
| Temperature |
Junction, TJ |
|
150 |
°C |
| Operating, TA |
–40 |
125 |
| Storage |
–60 |
150 |
(1) Stresses beyond those listed under Absolute Maximum
Ratings may cause permanent damage to the device. These are stress
ratings only, which do not imply functional operation of the device at these or
any other conditions beyond those indicated under Recommended Operating
Conditions. Exposure to absolute-maximum-rated conditions for extended
periods may affect device reliability.