ZHCSUL6 February 2024 ADC12DL1500 , ADC12DL2500 , ADC12DL500
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VA19(2) | –0.3 | 2.35 | V |
VA11(2) | –0.3 | 1.32 | ||
VD11(3) | –0.3 | 1.32 | ||
VLVDS(3) | –0.3 | 2.35 | ||
Voltage between VD11 and VA11 | –1.32 | 1.32 | ||
Voltage between AGND and DGND | –0.1 | 0.1 | V | |
Pin voltage range | DACLK+, DACLK–, DASTR+, DASTR–, DA[11:0]+, DA[11:0]–, DBCLK+, DBCLK–, DBSTR+, DBSTR–, DB[11:0]+, DB[11:0]–, DCCLK+, DCCLK–, DCSTR+, DCSTR–, DC[11:0]+, DC[11:0]–, DDCLK+, DDCLK–, DDSTR+, DDSTR–, DD[11:0]+, DD[11:0]–(3) | –0.5 | VLVDS + 0.5(7) | V |
CLK+, CLK–, SYSREF+, SYSREF–(2) | –0.5 | VA11 + 0.5(5) | ||
TMSTP+, TMSTP–(3) | –0.5 | VD11 + 0.5(6) | ||
BG, TDIODE+, TDIODE–(2) | –0.5 | VA19 + 0.5(4) | ||
INA+, INA–, INB+, INB–(2) | –1 | 1 | ||
CALSTAT, CALTRIG, ORA0, ORA1, ORB0, ORB1, PD, SCLK, SCS, SDI, SDO, SYNCSE(2) | –0.5 | VA19 + 0.5(4) | ||
Peak input current (any input except INA+, INA–, INB+, INB–) | –25 | 25 | mA | |
Peak input current (INA+, INA–, INB+, INB–) | –50 | 50 | mA | |
Peak RF input power (INA+, INA–, INB+, INB–) | Single-ended with ZS-SE = 50 Ω or differential with ZS-DIFF = 100 Ω | 16.4 | dBm | |
Peak total input current (sum of absolute value of all currents forced in or out, not including power supply current) | 100 | mA | ||
Operating junction temperature, Tj | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |