TPS792
- 100-mA Low-Dropout Regulator With EN
- Available in 2.5-V, 2.8-V, 3-V, and Adj.
- High PSRR (75 dB at 10 kHz)
- Ultralow Noise (27 uV)
- Fast Start-Up Time (50 us)
- Stable With Any 1-uF Ceramic Capacitor
- Excellent Load/Line Transient
- Very Low Dropout Voltage (55 mV at Full Load, TPS79230)
- 5-Pin SOT23 (DBV) Package
- TPS791xx Provides EN\ Options
- APPLICATIONS
- Cellular and Cordless Telephones
- VCOs
- RF
- Bluetooth™, Wireless LAN
- Handheld Organizers, PDA
Bluetooth is a trademark owned by the Bluetooth SIG, Inc.
The TPS792xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-uF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 55 mV at 100 mA, TPS79230). Each device achieves fast start-up times (approximately 50 us with a 0.001 uF bypass capacitor) while consuming very low quiescent current (170 uA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 uA. The TPS79228 exhibits approximately 27 uVRMS of output voltage noise with a 0.1 uF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Ultralow-Noise, High PSRR, Fast RF 100-mA Low-Dropout Linear Regulators 数据表 (Rev. B) | 2002年 9月 6日 | |||
应用手册 | Extending the Input Voltage Range of an LDO Regulator | 2002年 8月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADS5231EVM — ADS5231 双通道、12 位、40MSPS 模数转换器评估模块
ADS5231EVM 旨在方便地评估具有 CMOS 输出的双路 12 位40MSPS ADS5231 模数转换器的性能。ADS5231EVM 可与 ADC 数字采集卡 TSW1100 配对使用,以便快速评估器件的性能。
TPS76901EVM-127 — SOT-23 LDO、5V 至 1.8V、100mA 输出电源
The TPS76901EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76901 SOT-23 LDO in an application to regulate from 5 V to a selectable output. The EVM includes input and output capacitors.
TPS76933EVM-127 — TPS76933 采用 SOT-23 封装、具有 5V 至 3.3V 输出电源电压的 LDO 稳压器评估模块
TPS76933EVM-127 评估模块 (EVM) 具有简单的布局,供设计人员评估 TPS76933 SOT-23 LDO 在应用中将输出电压从 5V 调节到 3.3V 的性能。该 EVM 包含输入和输出电容器。
TPS79328EVM — TPS79328 评估模块
The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-23 (DBV) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。