LM26003
- LM26003-Q1 is an Automotive-Grade Product
That is AEC-Q100 Grade 1 Qualified (–40°C to
+125°C Operating Junction Temperature) - High-Efficiency Sleep Mode
- 40-µA Typical Iq in Sleep Mode
- 10.8-µA Typical Iq in Shutdown Mode
- 3.0-V Minimum Input Voltage
- 4.0-V to 38-V Continuous Input Range
- 1.5% Reference Accuracy
- Cycle-by-Cycle Current Limit
- Adjustable Frequency (150 kHz to 500 kHz)
- Synchronizable to an External Clock
- Power Good Flag
- Forced PWM Function
- Adjustable Soft-Start
- 20-Pin HTSSOP Package
- Thermal Shut Down
The LM26003 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10.8 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.
The LM26003 device can deliver up to 3 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.
Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.
Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM26003-xx 3-A Switching Regulator With High Efficiency Sleep Mode 数据表 (Rev. F) | PDF | HTML | 2015年 2月 6日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
技术文章 | Design an automotive cluster power supply | PDF | HTML | 2015年 10月 16日 | |||
技术文章 | Spread Spectrum: Headache tablet or vitamin pill? | PDF | HTML | 2015年 5月 18日 | |||
EVM 用户指南 | AN-1884 LM26003 Evaluation Board (Rev. B) | 2013年 4月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM26003EVAL — LM26003 - 具有高效休眠模式的 3A 开关稳压器评估模块
The LM26003 evaluation board is designed to demonstrate the capabilities of the LM26003 switching regulator. The LM26003 eval board can be configured to provide an output of 3.3V at up to 3A from the input range of 4V to 38V. The nominal operating frequency is 300kHz and can be synchronized from (...)
PMP9458 — 参考设计 - 用于汽车仪表板的 CISPR 25 5 类 14W 额定功率多路输出电源
PMP9477 — 用于汽车仪表板并采用预升压的 CISPR 25 5 类额定功率多路输出电源
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点