LM26003EVAL
LM26003 - 具有高效休眠模式的 3A 开关稳压器评估模块
LM26003EVAL
概述
The LM26003 evaluation board is designed to demonstrate the capabilities of the LM26003 switching regulator. The LM26003 eval board can be configured to provide an output of 3.3V at up to 3A from the input range of 4V to 38V. The nominal operating frequency is 300kHz and can be synchronized from +30% to -20% of nominal using the SYNC connection post. The evaluation board is designed to operate at ambient temperatures up to 75°C.
To aid in the design and evaluation of dc/dc buck converters based on the LM26003 regulator, the evaluation board can be re-configured for different output voltages and operating frequencies.
AC/DC & DC/DC converters (integrated FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1884 LM26003 Evaluation Board (Rev. B) | 2013年 4月 24日 | |||
证书 | LM26003EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |