UCC28051
- Transition Mode PFC Controller for Low Implementation Cost
- Industry Pin Compatibility With Improved Feature Set
- Improved Transient Response With Slew-Rate Comparator
- Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
- Accurate Internal VREF for Tight Output Regulation
- Two UVLO Options
- OVP, Open-Feedback Protection, and Enable Circuits
- ±750-mA Peak Gate Drive Current
- Low Start-Up and Operating Currents
- Lead (Pb)-Free Packages
The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.
In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC2805x, UCC3805x Transition Mode PFC Controller 数据表 (Rev. G) | PDF | HTML | 2015年 5月 5日 | ||
技术文章 | Is PFC possible without input voltage sensing? | PDF | HTML | 2016年 9月 14日 | |||
模拟设计期刊 | 2014 年第 4 季度模拟应用期刊 | 英语版 | 2014年 12月 10日 | |||
模拟设计期刊 | 利用一个标准的 PFC 控制器来设计转换模式、无桥 PFC | 英语版 | 2014年 12月 10日 | |||
应用手册 | High-Efficiency AC-DC TV Power Solutions: An Intelligent LED Backlight Scheme | 2011年 7月 15日 | ||||
用户指南 | UCC28600 120-W Evaluation Module User's Guide (Rev. A) | 2006年 10月 19日 | ||||
用户指南 | PR320 UCC28050 100-W PFC Ballast Pre-Regulator | 2004年 8月 16日 | ||||
应用手册 | UCC38050 100W Critical Conduction (PFC) Reference Design (Rev. A) | 2004年 5月 3日 | ||||
用户指南 | 100-W Universal Line Input PFC Boost Converter (Rev. A) | 2004年 2月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC28051EVM — UCC28051 评估模块
UCC38050-CALC — 用于 UCC38050 转换模式 PFC 控制器的 MathCAD 计算工具
TIDA-00701 — 具有精密电流和功率限值的 100W、24V 高效、高 PF 工业电源
此参考设计的突出亮点为:
- 设计中所含的组件数减少,符合 NEC 2 类和限功率电源 (LPS) 规范
- 符合能源之星评级和 2013 欧盟生态设计指令能源相关产品 (ErP) Lot 6
- 符合严格的电流 THD (...)
PMP30446 — 采用标准 Si-MOSFET 的 99% 峰值效率、585W 高压降压参考设计
PMP8920 — 采用 PFC 转换模式及 LLC 谐振转换器的高效二级通用输入电源
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
PDIP (P) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点