TPS92518HV-Q1 (正在供货)

65-V Automotive Dual Buck LED Controller with SPI Interface

65-V Automotive Dual Buck LED Controller with SPI Interface - TPS92518HV-Q1
 

描述

The TPS92518-Q1 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518-Q1 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518-Q1 device has an input range up to 42 V. The TPS92518HV-Q1 is a high-voltage option with an input range up to 65 V.

特性

  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H2
    • Device CDM Classification Level C5
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 汽车类 LED 驱动器

 
Topology
Channels (#)
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Iq (Typ) (mA)
LED Current Per Channel (mA)
Switching Frequency (Max) (kHz)
Operating Temperature Range (C)
Features
Applications
Package Group
Package Size: mm2:W x L (PKG)
Rating
TPS92518HV-Q1 TPS92518-Q1
Buck Controller    Buck Controller   
2    2   
6.5    6.5   
65    42   
0    0   
62    39   
5    5   
3    3   
5000    5000   
2000    2000   
-40 to 125    -40 to 125   
Fault Detection
LED Open Detection
Precision Dimming Control
Thermal Error Flag
Thermal Shutdown   
Fault Detection
LED Open Detection
Precision Dimming Control
Thermal Error Flag
Thermal Shutdown   
Adaptive Headlamp
Daytime Running
Fog
Headlamp
Position
Turn   
Adaptive Headlamp
Daytime Running
Fog
Headlamp
Position
Turn   
HTSSOP    HTSSOP   
24HTSSOP: 50 mm2: 6.4 x 7.8(HTSSOP)    24HTSSOP: 50 mm2: 6.4 x 7.8(HTSSOP)   
Automotive    Automotive   

其它合格版本 TPS92518HV-Q1

版本 器件型号 定义
目录 TPS92518HV TI 的标准目录产品