TPS727

正在供货

具有使能功能的 250mA、超低 IQ、低压降稳压器

产品详情

Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Noise (µVrms) 33.5 Iq (typ) (mA) 0.008 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Noise (µVrms) 33.5 Iq (typ) (mA) 0.008 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
DSBGA (YFF) 4 1 mm² 1 x 1 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages
  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS7A02 正在供货 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Much lower IQ, supports lower min VIN, but has higher noise.
TPS7A03 正在供货 具有快速瞬态响应的毫微功耗 IQ 200nA 200mA 低压降 (LDO) 稳压器 Much lower IQ, supports lower min VIN, but has higher noise.
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 Improved noise and PSRR while also supporting a higher load current. 

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS727 250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator 数据表 (Rev. F) PDF | HTML 2015年 12月 1日
白皮书 Understanding the Foundations of Quiescent Current in Linear Power Systems 2021年 2月 18日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
EVM 用户指南 TPS727xxYFF EVM Users Guide 2010年 2月 24日
EVM 用户指南 TPS727xxDSE EVM Users Guide 2009年 8月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS72715DSEEVM-406 — TPS72715DSEEVM-406 评估模块

TPS72715DSEEVM-406 评估模块是一块完全组装且经过测试的电路板,用于对采用 DSE (1.5mm x 1.5mm SON-6) 封装的 TPS72715 低压降线性稳压器进行评估。
用户指南: PDF
TI.com 上无现货
评估板

TPS72715YFFEVM-407 — 采用 YFF 封装的 TPS72715 LDO 线性稳压器评估模块

TPS72715YFFEVM-407 评估模块是一块完全组装且经过测试的电路板,用于对采用 YFF (WCSP-4) 封装的 TPS72715 RF 低压降线性稳压器进行评估。
用户指南: PDF
TI.com 上无现货
评估板

TPS72718DSEEVM-406 — TPS72718DSEEVM-406 评估模块

TPS72718DSEEVM-406 评估模块是一块完全组装且经过测试的电路板,用于对采用 DSE (1.5mm x 1.5mm SON-6) 封装的 TPS72718 低压降线性稳压器进行评估。
用户指南: PDF
TI.com 上无现货
评估板

TPS72718YFFEVM-407 — 采用 YFF 封装的 TPS72718 射频 LDO 线性稳压器评估模块

TPS72718YFFEVM-407 评估模块是完全组装且经过工厂测试的电路,用于对采用 YFF (WCSP-4) 封装的 TPS72718 RF 低压降线性稳压器进行评估。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS72710 PSPICE Transient Model

SBVM065.ZIP (34 KB) - PSpice Model
仿真模型

TPS72710 TINA-TI Transient Reference Design

SBVM191.TSC (65 KB) - TINA-TI Reference Design
仿真模型

TPS72710 TINA-TI Transient Spice Model

SBVM192.ZIP (5 KB) - TINA-TI Spice Model
仿真模型

TPS727105 PSpice Transient Model

SBVM432.ZIP (43 KB) - PSpice Model
仿真模型

TPS72711 PSpice Transient Model (Rev. A)

SBVM539A.ZIP (95 KB) - PSpice Model
仿真模型

TPS72711 Unencrypted PSpice Transient Model (Rev. A)

SBVM540A.ZIP (2 KB) - PSpice Model
仿真模型

TPS72715 PSpice Transient and DC Model (Rev. B)

SLVM076B.ZIP (95 KB) - PSpice Model
仿真模型

TPS72715 TINA-TI DC Reference Design

SLVM081.TSC (106 KB) - TINA-TI Reference Design
仿真模型

TPS72715 TINA-TI Transient Reference Design

SLVM080.TSC (120 KB) - TINA-TI Reference Design
仿真模型

TPS72715 TINA-TI Transient and DC Spice Model

SLVM079.ZIP (42 KB) - TINA-TI Spice Model
仿真模型

TPS72715 Unencrypted PSpice Transient Model (Rev. A)

SBVM541A.ZIP (2 KB) - PSpice Model
仿真模型

TPS72718 PSpice Transient and DC Model (Rev. B)

SLVM077B.ZIP (95 KB) - PSpice Model
仿真模型

TPS72718 TINA-TI DC Reference Design

SLVM084.TSC (108 KB) - TINA-TI Reference Design
仿真模型

TPS72718 TINA-TI Transient Reference Design

SLVM083.TSC (120 KB) - TINA-TI Reference Design
仿真模型

TPS72718 TINA-TI Transient and DC Spice Model

SLVM082.ZIP (42 KB) - TINA-TI Spice Model
仿真模型

TPS72718 Unencrypted PSpice Transient Model (Rev. A)

SBVM536A.ZIP (2 KB) - PSpice Model
仿真模型

TPS727185 PSpice Transient Model (Rev. A)

SBVM532A.ZIP (96 KB) - PSpice Model
仿真模型

TPS727185 Unencrypted PSpice Transient Model (Rev. A)

SBVM531A.ZIP (2 KB) - PSpice Model
仿真模型

TPS72719 PSpice Transient Model

SBVM186.ZIP (20 KB) - PSpice Model
仿真模型

TPS72725 PSpice Transient Model (Rev. A)

SBVM538A.ZIP (97 KB) - PSpice Model
仿真模型

TPS72725 Unencrypted PSpice Transient Model (Rev. A)

SBVM537A.ZIP (2 KB) - PSpice Model
仿真模型

TPS72727 PSpice Transient Model (Rev. A)

SBVM530A.ZIP (97 KB) - PSpice Model
仿真模型

TPS72727 Unencrypted PSpice Transient Model (Rev. A)

SBVM529A.ZIP (2 KB) - PSpice Model
仿真模型

TPS72728 PSpice Transient and DC Model (Rev. B)

SLVM078B.ZIP (97 KB) - PSpice Model
仿真模型

TPS72728 TINA-TI DC Reference Design

SLVM087.TSC (106 KB) - TINA-TI Reference Design
仿真模型

TPS72728 TINA-TI Transient Reference Design

SLVM086.TSC (120 KB) - TINA-TI Reference Design
仿真模型

TPS72728 TINA-TI Transient and DC Spice Model

SLVM085.ZIP (42 KB) - TINA-TI Spice Model
仿真模型

TPS72728 Unencrypted PSpice Transient Model (Rev. A)

SBVM535A.ZIP (2 KB) - PSpice Model
仿真模型

TPS727285 PSpice Transient Model (Rev. A)

SBVM533A.ZIP (96 KB) - PSpice Model
仿真模型

TPS727285 Unencrypted PSpice Transient Model (Rev. A)

SBVM534A.ZIP (2 KB) - PSpice Model
仿真模型

TPS72730 PSpice Transient Model

SBVM187.ZIP (21 KB) - PSpice Model
仿真模型

TPS72733 PSpice Transient Model

SBVM188.ZIP (21 KB) - PSpice Model
仿真模型

TPS72748 PSpice Transient Model

SBVM392.ZIP (21 KB) - PSpice Model
仿真模型

TPS72750 PSpice Transient Model

SBVM304.ZIP (21 KB) - PSpice Model
仿真模型

TPS72750 TINA-TI Transient Reference Design

SBVM367.TSC (74 KB) - TINA-TI Reference Design
仿真模型

TPS72750 TINA-TI Transient Spice Model

SBVM368.ZIP (6 KB) - TINA-TI Spice Model
参考设计

TIDA-010018 — TIDA-010018

该参考设计为低功耗和超低功耗应用提供电源和数据隔离。可高效地生成隔离式与非隔离式电源轨并且包含用于三个正向通道和一个反向通道的低功耗隔离式数据接口。目标应用是隔离式回路供电的 4mA 至 20mA 变送器。该设计经过调整,适用于需要高效功率转换和隔离式数据传输,与此同时由电流能力有限的电源供电的其他应用。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010019 — 针对温度传感器中冷端补偿参考设计的 RTD 替代

使用热电偶 (TC) 的温度检测应用需要高精度本地温度传感器来实现高精度。在此参考设计中,突出显示并说明了针对诸如冷端补偿 (CJC) 或包含超低功耗 TC 模拟前端等设计难题的解决方案。对高精度 4mA 至 20mA 传感器的功耗性能和精度性能进行了优化,同时还展示了不同 CJC 和 TC 前端实现的性能。
设计指南: PDF
原理图: PDF
参考设计

TIDM-RF-SENSORNODE — 用于 6LoWPAN 和 2.4 GHz 应用的 RF 传感器节点开发平台

射频传感器节点平台旨在用作 6LoWPAN 和 2.4 GHz 应用的微型开发平台。此平台有三种板载传感器,其中包括一个 3 轴加速器、一个温度传感器和两个光传感器。射频传感器节点平台可作为独立传感器节点,也可与 PLC(电力线通信)板或射频接口板配对形成混合节点。射频节点支持 2.4GHz 射频协议,其中包括 6LoWPAN 或 ZigBee®。由于节点之间的链路可以是有线和/或无线的,因此混合网络可以提供比传统节点更优的可靠性和抗噪声能力。
设计指南: PDF
原理图: PDF
封装 引脚 下载
DSBGA (YFF) 4 查看选项
WSON (DSE) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频