TPS723

正在供货

具有使能功能的 200mA、负电压、可调节低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output, Negative Output Iout (max) (A) 0.2 Vin (max) (V) -2.7 Vin (min) (V) -10 Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Noise (µVrms) 60 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 85.6, 195 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output, Negative Output Iout (max) (A) 0.2 Vin (max) (V) -2.7 Vin (min) (V) -10 Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Noise (µVrms) 60 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 85.6, 195 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Ultralow noise: 60 µVRMS typical
  • High PSRR: 65 dB typical at 1 kHz
  • Low dropout voltage: 280 mV typical at 200 mA, 2.5 V
  • Available in –2.5-V and adjustable (–1.2 V to –10 V) versions
  • Stable with a 2.2-µF ceramic output capacitor
  • Less than 2-µA typical quiescent current in shutdown mode
  • 2% overall accuracy
    (line, load, temperature)
  • Thermal and over-current protection
  • Packages:
    • SOT23-5 (DBV)
    • SOT23-5 (DDC)
    • WSON-6 (DRV)
  • Operating junction temperature range: –40°C to 125°C
  • Ultralow noise: 60 µVRMS typical
  • High PSRR: 65 dB typical at 1 kHz
  • Low dropout voltage: 280 mV typical at 200 mA, 2.5 V
  • Available in –2.5-V and adjustable (–1.2 V to –10 V) versions
  • Stable with a 2.2-µF ceramic output capacitor
  • Less than 2-µA typical quiescent current in shutdown mode
  • 2% overall accuracy
    (line, load, temperature)
  • Thermal and over-current protection
  • Packages:
    • SOT23-5 (DBV)
    • SOT23-5 (DDC)
    • WSON-6 (DRV)
  • Operating junction temperature range: –40°C to 125°C

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise applications. This device is capable of operating with input voltages from –10 V to –2.7 V, and support outputs from –10 V to –1.2 V. This regulator is stable with small, low-cost ceramic capacitors, and include enable (EN) and noise reduction (NR) functions. Thermal short-circuit and over-current protections are provided by internal detection and shutdown logic. High PSRR (65 dB at 1 kHz) and low noise (60 µVRMS) make the TPS723 ideal for low-noise applications.

The TPS723 uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723 is fully specified over a temperature range of –40°C to 125°C.

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise applications. This device is capable of operating with input voltages from –10 V to –2.7 V, and support outputs from –10 V to –1.2 V. This regulator is stable with small, low-cost ceramic capacitors, and include enable (EN) and noise reduction (NR) functions. Thermal short-circuit and over-current protections are provided by internal detection and shutdown logic. High PSRR (65 dB at 1 kHz) and low noise (60 µVRMS) make the TPS723 ideal for low-noise applications.

The TPS723 uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723 is fully specified over a temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS723 200-mA, Low-Noise, High-PSRR, Negative Output Low-Dropout Linear Regulators 数据表 (Rev. D) PDF | HTML 2019年 12月 3日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

MULTIPKGLDOEVM-823 — 支持 DBV、DRB、DRV 和 DQN 封装的通用 LDO 线性稳压器评估模块

MULTIPKGLDOEVM-823 评估模块 (EVM) 可帮助您评估可能用于电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种特殊的 EVM 配置采用 DRB、DRV、DQN 和 DBV 封装,便于您焊接和评估低压降 (LDO) 稳压器。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS72301 PSpice Transient Model

SLVM866.ZIP (21 KB) - PSpice Model
仿真模型

TPS72301 Unencrypted PSpice Model

SLVMBZ8.ZIP (1 KB) - PSpice Model
仿真模型

TPS72325 PSpice Transient Model

SLVM867.ZIP (22 KB) - PSpice Model
仿真模型

TPS72325 Unencrypted PSpice Model

SLVMBZ9.ZIP (1 KB) - PSpice Model
参考设计

TIDA-00571 — 用于为 Hi-Fi 音频应用供电的低噪声高 PSRR LDO 参考设计

TIDA-00571 可为 Hi-Fi 音频应用提供非常安静的输出电源。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00661 — 用于空气断路器的高分辨率、快速启动模拟前端参考设计

TIDA-00661 参考设计采用在空气断路器 (ACB) 或塑壳断路器 (MCCB) 中使用的电子跳闸单元 (ETU) 的信号处理前端子系统。此子系统包含具有 24 位分辨率和快速设置 (< 3ms) 的 Delta-Sigma ADC、±2.5V 稳压器、用于连接 ADC 并处理输入的 FRAM 微控制器 (MCU)。此子系统用于启动、计算全周期 RMS 电流、制定决策并在 30ms 内向电磁阀提供跳闸信号。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00835 — 采用 24 位 Δ-Σ ADC 的高精度 ±0.5% 电流和隔离式电压测量参考设计

此模拟前端 (AFE) 设计展示了如何将两个或多个 ∑-∆ ADC 连接起来以实现同步采样,以及如何扩大输入通道数量以提供最大的灵活性。通过将 AFE 与电流互感器 (CT) 和 Rogowski 线圈连接实现精密电流测量。同样,使用不带和带隔离放大器的电阻分压器实现精确电压测量。AFE 可配置为测量单极或双极输入。板载提供所需电源。此外,还可将诊断整合为同一种设计,如 TIDA-00810 所示。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design

本参考设计为电池化成和测试应用提供了一种具有成本效益的解决方案。此设计将 C2000™ 实时控制 MCU 用于高分辨率脉宽调制 (PWM) 生成,以及恒定电流 (CC) 和恒定电压 (CV)
控制环路。它可高效利用 MCU,不需要精密数模转换器,使物料清单的费用节省超过 30%。软件中电流和电压环路的灵活性使用户可通过一种设计实现多级电流和电压输出。
设计指南: PDF
原理图: PDF
参考设计

PMP30428 — 85V-400V 交流输入、多输出反激式参考设计

此离线反激式参考设计采用 UCC28700 控制器,可从交流输入 (85VAC - 400VAC) 生成 2 个隔离式输出(1.2A 时为 12V,10mA 时为 -3.3V)。此控制器可以为初级侧反馈提供精确的电压和电流调节,因此无需使用光耦合器反馈电路。谷底开关技术可降低开关损耗,并保持高效率。
测试报告: PDF
原理图: PDF
参考设计

TIDA-01214 — 采用 16 位 ADC 和数字隔离器的隔离式高精度模拟输入模块参考设计

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00777 — 提升继电器和断路器精度、面向罗戈夫斯基线圈的有源积分器参考设计

此参考设计展示的是一款有源积分器设计,涵盖了 Rogowski 线圈的宽输入电流范围,具有出色的精度、线性度、稳定性和可重复性。此积分器采用了具有超低失调电压和温漂的精密放大器。此处显示了积分器的两种配置。一种适用于具有小于 3O 相位误差的精密测量,另一种适用于快速响应时间 (<15ms RC)。输出信号为双极,需要单极输出时也可使用可选电平转换级。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频