The MSP430F2619S ultra-low-power microcontroller features different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F2619S is a microcontroller configuration with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins.
Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone RF sensor front end is another area of application.
Non-volatile memory (kB) |
RAM (KB) |
ADC |
ADC: channels (#) |
GPIO pins (#) |
I2C |
SPI |
UART |
Comparator channels (#) |
Package Group |
Approx. price (US$) |
USB |
Timers - 16-bit |
Bootloader (BSL) |
Package size: mm2:W x L (PKG) |
MSP430F2619S-HT | MSP430F2619 |
---|---|
120 | 120 |
4 | 4 |
12-bit SAR | 12-bit SAR |
8 | 8 |
48 | 48 |
2 | 2 |
4 | 2 |
2 | 2 |
8 | 8 |
LQFP | 64 |
BGA MICROSTAR JUNIOR | 113
LQFP | 64 LQFP | 80 |
6.65 | 1ku | |
No | No |
2 | 2 |
UART | UART |
64LQFP: 144 mm2: 12 x 12 (LQFP | 64) |
113BGA MICROSTAR JUNIOR: 49 mm2: 7 x 7 (BGA MICROSTAR JUNIOR | 113)
64LQFP: 144 mm2: 12 x 12 (LQFP | 64) 80LQFP: 196 mm2: 14 x 14 (LQFP | 80) |
立即下单 | 立即下单 |