LM4030

正在供货

超高精度并联电压基准

产品详情

VO (V) 2.5, 4.096 Initial accuracy (max) (%) 0.05, 0.1, 0.15 VO adj (min) (V) 2.5 VO adj (max) (V) 4.096 Iz for regulation (min) (µA) 120 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 10, 20, 30 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 30
VO (V) 2.5, 4.096 Initial accuracy (max) (%) 0.05, 0.1, 0.15 VO adj (min) (V) 2.5 VO adj (max) (V) 4.096 Iz for regulation (min) (µA) 120 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 10, 20, 30 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 30
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High Output Voltage Accuracy 0.05%
  • Low Temperature Coefficient 10 ppm/°C
  • Extended Temperature Operation -40-125°C
  • Excellent Thermal Hysteresis, 75ppm
  • Excellent Long-Term Stability, 40ppm
  • High Immunity to Board Stress Effects
  • Capable of Handling 50 mA Transients
  • Voltage Options 2.5V, 4.096V
  • SOT-23 Package

All trademarks are the property of their respective owners.

  • High Output Voltage Accuracy 0.05%
  • Low Temperature Coefficient 10 ppm/°C
  • Extended Temperature Operation -40-125°C
  • Excellent Thermal Hysteresis, 75ppm
  • Excellent Long-Term Stability, 40ppm
  • High Immunity to Board Stress Effects
  • Capable of Handling 50 mA Transients
  • Voltage Options 2.5V, 4.096V
  • SOT-23 Package

All trademarks are the property of their respective owners.

The LM4030 is an ultra-high precision shunt voltage reference, having exceptionally high initial accuracy (0.05%) and temperature stability (10ppm/°C). The LM4030 is available with fixed voltage options of 2.5V and 4.096V. Despite the tiny SOT-23 package, the LM4030 exhibits excellent thermal hysteresis (75ppm) and long-term stability (40ppm) as well as immunity to board stress effects.

The LM4030 is designed to operate without an external capacitor, but any capacitor up to 10µF may be used. The LM4030 can be powered off as little as 120µA (max) but is capable of shunting up to 30mA continuously. As with any shunt reference, the LM4030 can be powered off of virtually any supply and is a simple way to generate a highly accurate system reference.

The LM4030 is available in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.05% with ensured temperature coefficient of 10 ppm/°C or less, while the lowest grade parts (C) have an initial accuracy of 0.15% and a temperature coefficient of 30 ppm/°C.

The LM4030 is an ultra-high precision shunt voltage reference, having exceptionally high initial accuracy (0.05%) and temperature stability (10ppm/°C). The LM4030 is available with fixed voltage options of 2.5V and 4.096V. Despite the tiny SOT-23 package, the LM4030 exhibits excellent thermal hysteresis (75ppm) and long-term stability (40ppm) as well as immunity to board stress effects.

The LM4030 is designed to operate without an external capacitor, but any capacitor up to 10µF may be used. The LM4030 can be powered off as little as 120µA (max) but is capable of shunting up to 30mA continuously. As with any shunt reference, the LM4030 can be powered off of virtually any supply and is a simple way to generate a highly accurate system reference.

The LM4030 is available in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.05% with ensured temperature coefficient of 10 ppm/°C or less, while the lowest grade parts (C) have an initial accuracy of 0.15% and a temperature coefficient of 30 ppm/°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LM4030 SOT-23 Ultra-High Precision Shunt Voltage Reference 数据表 (Rev. B) 2013年 3月 29日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
技术文章 Find the 'Goldilocks' voltage reference for your application PDF | HTML 2016年 9月 2日
应用手册 电压参考的选择基础 英语版 2008年 8月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4030_NA2P5 PSpice Transient Model

SNVM441.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NA2P5 TINA-TI Reference Design

SNVM442.TSC (86 KB) - TINA-TI Reference Design
仿真模型

LM4030_NA2P5 TINA-TI Transient Spice Model

SNVM443.ZIP (4 KB) - TINA-TI Spice Model
仿真模型

LM4030_NA2P5 Unencrypted PSpice Transient Model

SNVM988.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NA4P096 PSpice Transient Model

SNVM439.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NA4P096 TINA-TI Reference Design

SNVM445.TSC (86 KB) - TINA-TI Reference Design
仿真模型

LM4030_NA4P096 TINA-TI Transient Spice Model

SNVM444.ZIP (4 KB) - TINA-TI Spice Model
仿真模型

LM4030_NA4P096 Unencrypted PSpice Transient Model

SNVM986.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NB2P5 PSpice Transient Model

SNVM436.ZIP (22 KB) - PSpice Model
仿真模型

LM4030_NB2P5 Unencrypted PSpice Transient Model

SNVM983.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NB4P096 PSpice Transient Model

SNVM440.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NB4P096 Unencrypted PSpice Transient Model

SNVM987.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NC2P5 PSpice Transient Model

SNVM438.ZIP (22 KB) - PSpice Model
仿真模型

LM4030_NC2P5 Unencrypted PSpice Transient Model

SNVM985.ZIP (1 KB) - PSpice Model
仿真模型

LM4030_NC4P096 PSpice Transient Model

SNVM437.ZIP (23 KB) - PSpice Model
仿真模型

LM4030_NC4P096 Unencrypted PSpice Transient Model

SNVM984.ZIP (1 KB) - PSpice Model
计算工具

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
支持的产品和硬件

支持的产品和硬件

产品
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 ATL431LI 采用超小型 DQN 封装的低 IQ 可编程分流稳压器 ATL431LI-Q1 汽车级高带宽、低 IQ 可编程并联稳压器(引脚排列:KRA) ATL432 2.5V 精密可编程并联稳压器 ATL432LI 高带宽、低 IQ 可编程并联稳压器(引脚排列:RKA) ATL432LI-Q1 汽车类高带宽低 IQ 可编程并联稳压器(引脚排列:RKA) LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4040C25-EP 精度为 0.5% 的 2.5V 精密微功耗并联电压基准(增强型产品) LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4041A12 精度为 0.1% 的 1.2V 精密微功耗并联电压基准 LM4041B 精度为 0.2% 的可调节精密微功耗并联电压基准 LM4041B12 精度为 0.2% 的 1.2V 精密微功耗并联电压基准 LM4041C 精度为 0.5% 的可调节精密微功耗并联电压基准 LM4041C12 精度为 0.5% 的 1.2V 精密微功耗并联电压基准 LM4041D 精度为 1% 的可调节精密微功耗并联电压基准 LM4041D12 精度为 1% 的 1.2V 精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器 TL431 可调精密并联稳压器 TL431-Q1 汽车类可调节精密并联稳压器(引脚布局:KRA) TL431C 2% 可调节精密并联稳压器 TL431LI 具有经优化的基准电流的可调节精密分流稳压器(引脚布局:KRA) TL431LI-Q1 具有经优化的基准电流的汽车类可调节精密并联稳压器 TL432 可调节精密并联稳压器(反向引脚) TL432-Q1 汽车级可调节精密并联稳压器(引脚布局:RKA) TL432LI 具有经优化的基准电流的可调节精密分流稳压器(引脚布局:RKA) TL432LI-Q1 具有经优化的基准电流的汽车类可调节精密并联稳压器 TLA431 具有 KRA 引脚布局的全电容稳定精密可编程基准 TLV431 精度为 1.5% 的低电压可调节精密并联稳压器 TLV431A 精度为 1% 的低电压可调节精密并联稳压器 TLV431A-Q1 汽车类低电压可调节精密并联稳压器 TLV431B 精度为 0.5% 的低电压可调节精密并联稳压器 TLV431B-Q1 汽车级低电压可调节精密并联稳压器 TLVH431 精度为 1.5% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431A 精度为 1% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431A-Q1 汽车级低电压可调节精密并联稳压器 TLVH431B 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431B-EP 精度为 0.5% 的塑料增强型、低电压、宽工作电流、可调节精密并联稳压器 TLVH431B-Q1 汽车类低电压可调节精密并联稳压器(反向引脚排列) TLVH432 精度为 1.5% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列) TLVH432A 精度为 1% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列) TLVH432B 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列)
通用运算放大器
TLV4313 四路、5.5V、1MHz、低静态电流 (65μA)、RRIO 运算放大器 TLV4314 四路 5.5V、3MHz、RRIO 运算放大器 TLV4314-Q1 汽车级、四路、5.5V、3MHz、RRIO 运算放大器 TLV4316 四路 5.5V、10MHz、RRIO 运算放大器 TLV4316-Q1 汽车级、四路、5.5V、10MHz、RRIO 运算放大器 TLV4379 四路、5.5V、90kHz、低静态电流 (4μA)、RRIO 运算放大器
精密运算放大器 (Vos<1mV)
TLV4333 适用于成本敏感型系统的四路、350kHz、低噪声、RRIO、CMOS 运算放大器 TLV4376 四路 5.5MHz、100µV 失调电压、8nV/√Hz 噪声、815µA 功耗、精密运算放大器 TLV4387 四通道、超高精度 (10μV) 零漂移 (0.01μV/°C) 低输入偏置电流运算放大器
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
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
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频