CC1101
- RF Performance
- High sensitivity
- –116 dBm at 0.6 kBaud, 433 MHz, 1% packet error rate
- –112 dBm at 1.2 kBaud, 868 MHz, 1% packet error rate
- Low current consumption (14.7 mA in RX, 1.2 kBaud, 868 MHz)
- Programmable output power up to +12 dBm for all supported frequencies
- Excellent receiver selectivity and blocking performance
- Programmable data rate from 0.6 to 600 kbps
- Frequency bands: 300-348 MHz, 387-464 MHz and 779-928 MHz
- High sensitivity
- Analog Features
- 2-FSK, 4-FSK, GFSK, and MSK supported as well as OOK
and flexible ASK shaping - Suitable for frequency hopping systems due to a fast settling
frequency synthesizer; 75 µs settling time - Automatic Frequency Compensation (AFC) can be used to align the frequency
synthesizer to the received signal centre frequency - Integrated analog temperature sensor
- 2-FSK, 4-FSK, GFSK, and MSK supported as well as OOK
- Digital Features
- Flexible support for packet oriented systems; On-chip support for
sync word detection, address check, flexible packet length, and
automatic CRC handling - Efficient SPI interface; All registers can be programmed with
one "burst" transfer - Digital RSSI output
- Programmable channel filter bandwidth
- Programmable Carrier Sense (CS) indicator
- Programmable Preamble Quality Indicator (PQI) for improved protection
against false sync word detection in random noise - Support for automatic Clear Channel Assessment (CCA) before transmitting
(for listen-before-talk systems) - Support for per-package Link Quality Indication (LQI)
- Optional automatic whitening and de-whitening of data
- Flexible support for packet oriented systems; On-chip support for
- Low-Power Features
- 200 nA sleep mode current consumption
- Fast startup time; 240 µs from sleep to RX or TX
mode (measured on EM reference design [1] and [2]) - Wake-on-radio functionality for automatic low-power RX polling
- Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
- General
- Few external components; Completely on-chip frequency synthesizer, no external
filters or RF switch needed - Green package: RoHS compliant and no antimony or bromine
- Small size (QLP 4x4 mm package, 20 pins)
- Suited for systems targeting compliance with EN 300 220 (Europe) and
FCC CFR Part 15 (US) - Suited for systems targeting compliance with the Wireless MBUS standard EN 13757-4:2005
- Support for asynchronous and synchronous serial receive/transmit mode for backwards
compatibility with existing radio communication protocols
- Few external components; Completely on-chip frequency synthesizer, no external
- Improved Range using CC1190
- The CC1190 [21] is a range extender for 850-950 MHz and is an ideal
fit for CC1101 to enhance RF performance - High sensitivity–118 dBm at 1.2 kBaud, 868 MHz, 1% packet error
rate–120 dBm at 1.2 kBaud, 915 MHz, 1% packet error rate - +20 dBm output power at 868 MHz
- +27 dBm output power at 915 MHz
- Refer to AN094 [22] and AN096 [23] for more performance figures of the
CC1101 + CC1190 combination
- The CC1190 [21] is a range extender for 850-950 MHz and is an ideal
- Reduced Battery Current using TPS62730
- The TPS62730 [26] is a step down converter with bypass mode for
ultra low power wireless applications - In RX, the current drawn from a 3.6 V battery is typically less than
11 mA when TPS62730 output voltage is 2.1 V. When connecting CC1101
directly to a 3.6 V battery the current drawn is typically 17 mA - In TX, at maximum output power (+12 dBm), the current drawn from a
3.6 V battery is typically 22 mA when TPS62730 output voltage is 2.1 V.
When connecting CC1101 directly to a 3.6 V battery the current drawn is
typically 34 mA - When CC1101 enters SLEEP mode, the TPS62730 can be put
in bypass mode for very low power down current - The typical TPS62730 current consumption is 30 nA in bypass mode.
- The CC1101 is connected to the battery via an integrated 2.1 Ω (typical)
switch in bypass mode
- The TPS62730 [26] is a step down converter with bypass mode for
CC1101 is a low-cost sub-1 GHz transceiver designed for very low-power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868, and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-348 MHz, 387-464 MHz and 779-928 MHz bands.
The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.
CC1101 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio.
The main operating parameters and the 64- byte transmit/receive FIFOs of CC1101 can be controlled via an SPI interface. In a typical system, the CC1101 will be used together with a microcontroller and a few additional passive components.
The CC1190 850-950 MHz range extender [21] can be used with CC1101 in long range applications for improved sensitivity and higher output power.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SMARTRFTRXEBK — SmartRF 收发器评估板
SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗射频收发器搭配使用,从而开展评估、性能测试和软件开发。
支持以下收发器评估模块:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- CC2500EM
- CC2520EM
(*) 同时支持所有频率变化以及与 CC1190 的组合
此类评估模块可在 TI 商店中作为 EMK(评估模块套件)单独进行购买。
SmartRF TrxEB 有何用途?
- 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
- 通过 SmartRF Studio 来评估收发器的性能。
- 将通过 (...)
CC-DEBUGGER — 用于射频片上系统的调试器和编程器
CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。
BOOST-CCEMADAPTER — EM 适配器 BoosterPack
This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
评估板
开发套件
软件
软件编程工具
计算工具
驱动程序或库
RF-RANGE-ESTIMATOR — RF Range Estimator
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
汽车类无线连接产品
硬件开发
评估板
软件
计算工具
SWRC219 — TrxEB RF PER Test Software
支持的产品和硬件
产品
Sub-1GHz 收发器
硬件开发
开发套件
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
支持的产品和硬件
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
接口适配器
子卡
3P-WIRELESS-MODULES — 第三方无线模块搜索工具
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查
- 第 1 步:申请审查前,需查看相应产品页面上的技术文档和设计与开发资源(请参阅下面 CC1xxx 产品页面的链接)。
- 第 2 步:填写申请表,开始审查流程。TI 专家将通过您提供的电子邮件地址直接与您联系,为您提供后续步骤。
在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。申请审查前,需查看相应产品页面上的技术文档和设计与开发资源。了解产品页面上的资源后,您可能无需申请设计审查。
申请审查低于 1GHz 硬件设计前,应在我们的 E2E 中文论坛上提交一般设计问题。
(...)
CC-ANTENNA-DK-RD — 低于 1GHz 和 2.4GHz 的天线参考设计
TIDM-LPBP-EMADAPTER — 评估模块 (EM) 适配器
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RGP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。