ZHCSEX2C March 2016 – August 2020 TPD3S014-Q1
PRODUCTION DATA
The logic enable input (EN) controls the power switch, bias for the charge pump, driver, and other circuits. The supply current is reduced to less than 1 µA when the TPD3S014-Q1 is disabled. The enable input is compatible with both TTL and CMOS logic levels.
The turnon and turnoff times (tON, tOFF) are composed of a delay and a rise or fall time (tR, tF). The delay times are internally controlled. The rise time is controlled by both the TPD3S014-Q1 and the external loading (especially capacitance). The TPD3S014-Q1 fall time is controlled by the loading (R and C), and the output discharge (RPD). An output load consisting of only a resistor experiences a fall time set by the TPD3S014-Q1. An output load with parallel R and C elements experiences a fall time determined by the (R × C) time constant if it is longer than the TPD3S014-Q1 tF. See Figure 8-1 and Figure 8-2 showing tR, tF, tON, and tOFF. The enable must not be left open; it may be tied to VIN.