ZHCSEX2C March 2016 – August 2020 TPD3S014-Q1
PRODUCTION DATA
The TPD3S014-Q1 is designed to operate from a 5-V input voltage supply. This input must be well regulated. If the input supply is located more than a few inches away from the TPD3S014-Q1, additional bulk capacitance may be required in addition to the recommended minimum 0.1-µF bypass capacitor on the IN pin to keep the input rail stable during fault events.