ZHCSDH0C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
Operation of the LP3907-Q1 without the I2C interface is possible if the system can operate with default values for the LDO and Buck regulators (see Factory Programmable Options.) The I2C-less system must rely on the correct default output values of the LDO and Buck converters.