ZHCSDH0C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
SW1 and SW2 have selectable output voltages ranging from 0.8 V to 3.5 V (typical). Both SW1 and SW2 in the LP3907-Q1 are I2C register controlled and are enabled by default through the internal state machine of the device following a power-on event that moves the operating mode to the Active state. (See Flexible Power Sequencing of Multiple Power Supplies.) The SW1 and SW2 output voltages revert to default values when the power-on sequence has been completed. The default output voltage for each buck converter is factory programmable. (See Application and Implementation.)