ZHCSBU8D October 2013 – April 2018 TPS7B67-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4 V to 40 V |
Output voltage | 1.5 V to 18 V |
Output current rating | 450 mA |
Output capacitor range | 10 µF to 500 µF |
Output capacitor ESR range | 1 mΩ to 20 Ω |
DELAY capacitor range | 100 pF to 500 nF |