ZHCSBU8D October 2013 – April 2018 TPS7B67-Q1
PRODUCTION DATA.
An external capacitor on this pin sets the timer delay before the reset pin is asserted high. The constant output current charges an external capacitor until the voltage exceeds a threshold to trip an internal comparator. If this pin is open, the default delay time is 325 µs (typical).
The reset pulse delay time td, is defined with the charge time of an external capacitor DELAY (see Equation 1).
The power-on-reset initializes when VO exceeds 91.6% of the programmed value. The power-on-reset delay is a function of the value set by an external capacitor on the DELAY pin before the RESET pin is released high.