ZHCSBU8D October 2013 – April 2018 TPS7B67-Q1
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
TIMING FOR RESET | ||||||
tPOR | Power-on reset delay | Where C = delay-capacitor value capacitance, C = 100 nF(3) | 10.5 | ms | ||
tPOR-fixed | Power-on reset delay | No capacitor on pin | 100 | 325 | 550 | µs |
tDeglitch | Reset deglitch time | 55 | 180 | 420 | µs |