TIDUEA0A March 2019 – September 2020
The 4-wire digital interface with I2C-bus operation has been verified with multiple DRTD probes of 2, 4, 6, 8 and 10-m cable length. An external 4.7-kΩ pullup resistors for the SCL line has been used.
Note that the I2C-bus specification defines maximum bus capacity which limits the possible cable length. The distance achieved (10 m was the maximum cable length DRTD probe available) depends on the parameters of the 4-wire cable used as well as from the driving capability of the I2C-master device (here a MSP430FR6047 MCU). Multiple oscilloscope plots of data transfer taken for cable lengths of 6 m, 8 m, and 10 m show that for longer cable distances bit errors probability increases as the signal rise and fall times get longer and the total capacitance of each wire goes beyond the I2C-bus limit of 400-pF maximum due to its cable length.
Nevertheless, the I2C specification mentions that using higher driver strength device than 3 mA for Fast mode with 400 kHz clock frequency can help overcome this limitation. The MSP430FR6047 Digital IO pins can drive up about 10-mA low-level output current at about 0.6-V output voltage, when the MSP430 supply voltage VCC = 2.2 V.
It is user's responsibility to verify which is the maximum achievable cable length for worst case conditions of both VDD supply voltage levels (for example, a primary battery LiMnO2, discharged down to 2.5 V) and the ambient operating temperature of the application (for example, Heat Meter).
The peak case ± 11.13 mK inaccuracy of the TIDA-010002 DRTD probe is significantly better than the limit of ±700 mK, set in prEN1434- 5:2014, when comparing each RTD sensor behavior with the ideal RTD plot using the EN 60751 Callender-Van-Dusen (CVD) reference equation. The compliance with this limit has to occur for 3 typical temperature points, for example at 10°C, 30°C, and 50°C, which is verified in Figure 3-8.