SPRZ412M December 2013 – March 2023 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
#FIG_TWZ_YHR_4WB and #SPRZ4127648 provide examples of the 2837xD device markings and define each of the markings. The device revision can be determined by the symbols marked on the top of the package as shown in #FIG_TWZ_YHR_4WB and #SPRZ4127648. Some prototype devices may have markings different from those illustrated. #SPRZ4127501 shows an example of the device nomenclature.
SILICON REVISION CODE | SILICON REVISION | REVID#SPRZ4125281 Address: 0x5D00C |
COMMENTS |
---|---|---|---|
Blank | 0 | 0x0000 | This silicon revision is available as TMX. |
A | A | 0x0000 | This silicon revision is available as TMX. |
B | B | 0x0002 | This silicon revision is available as TMX. |
C | C | 0x0003 | This silicon revision is available as TMS. |