SPRZ412M December 2013 – March 2023 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
VREG: VREG Will be Enabled During Power Up Irrespective of VREGENZ
0, A, B
During power up of the 3.3-V VDDIO, the internal Voltage Regulator (VREG) will be active until the 1.2-V VDD supply reaches approximately 0.7 V. After this time, the VREGENZ pin tied to VDDIO will disable the internal VREG. This will not impact device operation.
None