SPRUJ22A November 2021 – March 2023 AWR2944
The J2 connector provides the CANB_L and CANB_H signals from the onboard can CAN-FD transceiver (TCAN1043ADYYRQ1). These can be directly wired to the CAN bus.
Table 2-4 provides the pin assignment details for the CAN_B connector connector.
Pin Number | Description |
---|---|
1 | CAN_L |
2 | GND |
3 | CAN_H |