- AWR2944EVM
- Micro USB cable
- Ethernet Cable
- Mounting brackets, screws, spacers and nuts, to allow placing the PCB
vertical
Note: A 12V, > 2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not
included. TI recommends using an external power supply that complies with applicable
regional safety standards, such as UL, CSA, VDE, CCC, PSE, and more. The length of
the power cable should be < 3 m.
The following power supply has been tested to work with the AWR2944EVM:
SDI65-12-U-P5.