SLVUAP9B May   2016  – October 2021 TPS54302

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
      2. 1.3.2 Output Capacitor and Feed-Forward Capacitor
      3. 1.3.3 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1 Input/Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Output Voltage Ripple
    7. 2.7 Input Voltage Ripple
    8. 2.8 Powering Up
    9. 2.9 Powering Down
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Performance Specification Summary

A summary of the TPS54302EVM-716 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5.0 V, unless otherwise specified. The TPS54302EVM-716 is designed and tested for VIN = 8 V to 28 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.

Table 1-2 TPS54302EVM-716 Performance Specification Summary
SpecificationTest ConditionsMINTYPMAXUnit
VIN operating voltage range82428V
VIN start voltage6.74V
VIN stop voltage5.83V
Output voltage set point5V
Output current rangeVIN = 8 V to 28 V03A
Line regulationIO = 1.5 A, VIN = 8 V to 28 V±0.5%
Load regulationVIN = 12 V, IO = 0 A to 3 A±0.5%
Load transient responseIO = 0.75 A to 2.25 AVoltage change–150mV
Recovery time150μs
IO = 2.25 A to 0.75 AVoltage change150mV
Recovery time150μs
Input ripple voltageIO = 3 A400mVPP
Output ripple voltageIO = 3 A<30mVPP
Output rise time5ms
Center operating frequency400kHz
Maximum EfficiencyTPS54302EVM-716, VIN = 12 V, IO = 1 A95.57%