SLVUAP9B May   2016  – October 2021 TPS54302

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
      2. 1.3.2 Output Capacitor and Feed-Forward Capacitor
      3. 1.3.3 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1 Input/Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Output Voltage Ripple
    7. 2.7 Input Voltage Ripple
    8. 2.8 Powering Up
    9. 2.9 Powering Down
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Output Voltage Load Regulation

Figure 2-3 shows the load regulation for the TPS54302EVM-716.

GUID-B6AAC7FC-42A9-4748-B14C-4907357E6E9A-low.gifFigure 2-3 TPS54302EVM-716 Load Regulation

Measurements are given for an ambient temperature of 25°C.